??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
25150.0833 Rubber Endstop Buffer
HELP_VARIABLE
Company
Halder
Description
EH 25150. - Rubber Endstop Buffers truncated cone form, with screw
Bill of material
25150.0833 Rubber Endstop Buffer
BESTNR
Ref. No.
25150.0833
D1
32 mm
D2
Thread
M8
L2
Length l
16 mm
D3
21.0 mm
L1
26.0 mm
S
2 mm
FED
Spring rate R ~
140 N/mm
BB
Load capacity max.
910 N
FW
Spring range ~
6.50 mm
TEMPMIN
Temperature min.
-30 °C
TEMPMAX
Temperature max.
80 °C
G
Weight
32 g
Embedded user actions